How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | P: | 2.38 in |
| G: | 2.32 | V: | 2.51 in |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| AA: | 10.25 | AK: | 8.5 |
| AF: | 0.25 | I: | 4.84 in |
| D: | 3.38 | LL: | 2.38 in |
| AE2: | 0.56 | AJ: | 7.25 |
| T: | 1.5 | BF: | 0.53 |
| AG: | 5.16 | H: | 0.53 in |
| LQ1: | 6.56 in | BD: | 9 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 24 | Ratio Range: | 30:1 |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Model Code: | 30YF |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 2.38 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

