How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AF: | 0.25 |
| G: | 2.32 | BE1: | 0.5 in |
| LL: | 2.38 in | AA: | 10.25 |
| V: | 2.51 in | D: | 3.38 |
| P: | 2.38 in | AB: | 4.76 |
| LQ1: | 6.56 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | AG: | 5.16 |
| BD: | 9 | AK: | 8.5 |
| H: | 0.53 in | BF: | 0.53 |
| I: | 4.84 in | T: | 1.5 |
Technical Specifications
| Ratio: | 30:1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Bore Code: | 24 |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.38 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Motor Frame Size: | 210TC |
| Model Code: | 30YF | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

