How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | I: | 4.84 in |
| D: | 3.38 | AE2: | 0.56 |
| BF: | 0.53 | Center Distance (in): | 3 in |
| LQ1: | 6.56 in | BD: | 9 |
| AA: | 10.25 | AJ: | 7.25 |
| BE1: | 0.5 in | P: | 2.38 in |
| AG: | 5.16 | G: | 2.32 |
| AK: | 8.5 | AF: | 0.25 |
| LL: | 2.38 in | H: | 0.53 in |
| V: | 2.51 in | AB: | 4.76 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Model Code: | 30YF | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 2.38 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Service Factor: | 1 | Bore Code: | 24 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

