How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | LL: | 2.38 in |
| Center Distance (in): | 3 in | LQ1: | 6.56 in |
| AB: | 4.76 | AJ: | 7.25 |
| AK: | 8.5 | I: | 4.84 in |
| G: | 2.32 | D: | 3.38 |
| P: | 2.38 in | BE1: | 0.5 in |
| BD: | 9 | AE2: | 0.56 |
| AA: | 10.25 | BF: | 0.53 |
| V: | 2.51 in | T: | 1.5 |
| H: | 0.53 in | AF: | 0.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.82 | Output Diameter (in): | 1.5 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Model Code: | 30YF | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.375 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Bore Code: | 24 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 3 |
| Motor Frame Size: | 210TC | Ratio: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

