How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AB: | 4.76 |
| AG: | 5.16 | BD: | 9 |
| G: | 2.32 | LQ1: | 6.56 in |
| H: | 0.53 in | BF: | 0.53 |
| BE1: | 0.5 in | AK: | 8.5 |
| AF: | 0.25 | AA: | 10.25 |
| P: | 2.38 in | AE2: | 0.56 |
| T: | 1.5 | LL: | 2.38 in |
| V: | 2.51 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | D: | 3.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.5 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.82 | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Assembly: | YF-1 |
| Ratio: | 40:1 | Bore Code: | 24 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

