How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | P: | 2.38 in |
| BD: | 9 | AG: | 5.16 |
| BF: | 0.53 | T: | 1.5 |
| AB: | 4.76 | AJ: | 7.25 |
| G: | 2.32 | AK: | 8.5 |
| LL: | 2.38 in | H: | 0.53 in |
| AE2: | 0.56 | LQ1: | 6.56 in |
| AA: | 10.25 | I: | 4.84 in |
| V: | 2.51 in | D: | 3.38 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Model Code: | 30YF | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 350 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Series Code: | OE |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.68 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 1 |
| Bore Code: | 24 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

