How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 2.32 |
| AK: | 8.5 | AE2: | 0.56 |
| I: | 4.84 in | BD: | 9 |
| BE1: | 0.5 in | AA: | 10.25 |
| BF: | 0.53 | LL: | 2.38 in |
| AG: | 5.16 | T: | 1.5 |
| D: | 3.38 | V: | 2.51 in |
| Center Distance (in): | 3 in | AB: | 4.76 |
| P: | 2.38 in | LQ1: | 6.56 in |
| AF: | 0.25 | AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 3 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.54 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Model Code: | 30YF | Assembly: | YF-1 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.5 in |
| Output RPM: | 35 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft: | Hollow Bore | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

