How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AG: | 5.16 |
| BD: | 9 | V: | 2.51 in |
| AA: | 10.25 | LL: | 2.38 in |
| BF: | 0.53 | AE2: | 0.56 |
| G: | 2.32 | T: | 1.5 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| D: | 3.38 | AJ: | 7.25 |
| H: | 0.53 in | AF: | 0.25 |
| BE1: | 0.5 in | AK: | 8.5 |
| LQ1: | 6.56 in | I: | 4.84 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Model Code: | 30YF | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 1.54 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Series Code: | OE |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

