How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 2.51 in |
| BD: | 9 | Center Distance (in): | 3 in |
| AF: | 0.25 | D: | 3.38 |
| AB: | 4.76 | AG: | 5.16 |
| AJ: | 7.25 | G: | 2.32 |
| I: | 4.84 in | T: | 1.5 |
| AK: | 8.5 | LL: | 2.38 in |
| P: | 2.38 in | BE1: | 0.5 in |
| AA: | 10.25 | BF: | 0.53 |
| AE2: | 0.56 | LQ1: | 6.56 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.54 |
| Model Code: | 30YF | Series Code: | OE |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Output RPM: | 35 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Bore Code: | 24 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| Ratio Range: | 50:1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Assembly: | YF-1 | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

