How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | LQ1: | 6.56 in |
| AA: | 10.25 | BE1: | 0.5 in |
| H: | 0.53 in | BD: | 9 |
| AE2: | 0.56 | I: | 4.84 in |
| AK: | 8.5 | AB: | 4.76 |
| T: | 1.5 | LL: | 2.38 in |
| BF: | 0.53 | Center Distance (in): | 3 in |
| P: | 2.38 in | G: | 2.32 |
| AF: | 0.25 | V: | 2.51 in |
| AJ: | 7.25 | D: | 3.38 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Bore Code: | 24 | Output RPM: | 29.2 |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.28 | Ratio: | 60:1 |
| Model Code: | 30YF | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

