How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| LQ1: | 6.56 in | AE2: | 0.56 |
| G: | 2.32 | BE1: | 0.5 in |
| V: | 2.51 in | AG: | 5.16 |
| D: | 3.38 | H: | 0.53 in |
| AA: | 10.25 | BD: | 9 |
| T: | 1.5 | AB: | 4.76 |
| AF: | 0.25 | I: | 4.84 in |
| Center Distance (in): | 3 in | AK: | 8.5 |
| LL: | 2.38 in | P: | 2.38 in |
Technical Specifications
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.5 in |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Model Code: | 30YF | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 1.28 | Ratio: | 60:1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Gear Type: | Worm | Bore Code: | 24 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

