How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AA: | 10.25 |
| D: | 3.38 | BF: | 0.41 |
| T: | 1.5 | BD: | 5.88 |
| I: | 4.84 in | V: | 2.51 in |
| AG: | 5.16 | P: | 2.38 in |
| AF: | 0.25 | LL: | 2.38 in |
| Center Distance (in): | 3 in | AK: | 4.5 |
| H: | 0.53 in | BE: | 0.38 in |
| G: | 2.32 | LQ: | 5.69 in |
| AB: | 4.76 | AJ: | 5.88 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 1.5 in |
| Assembly: | YF-1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Bore Code: | 24 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.45 | Center Distance (in): | 3 |
| Output RPM: | 175 | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

