How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | AE2: | 0.56 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| AB: | 4.76 | AG: | 5.16 |
| AK: | 4.5 | H: | 0.53 in |
| BE: | 0.38 in | BF: | 0.41 |
| LL: | 2.38 in | D: | 3.38 |
| G: | 2.32 | BD: | 5.88 |
| P: | 2.38 in | I: | 4.84 in |
| AA: | 10.25 | V: | 2.51 in |
| T: | 1.5 | AJ: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.5 in |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 24 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 30YF |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 5.45 |
| Output RPM: | 175 | Service Factor: | 1 |
| Ratio Range: | 10:1 | Input Bore (C Face): | 0.625 |
| Assembly: | YF-1 | Ratio: | 10:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

