How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | V: | 2.51 in |
| AB: | 4.76 | BF: | 0.41 |
| AF: | 0.25 | I: | 4.84 in |
| AG: | 5.16 | AA: | 10.25 |
| BD: | 5.88 | LQ: | 5.69 in |
| AE2: | 0.56 | G: | 2.32 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| AJ: | 5.88 | D: | 3.38 |
| P: | 2.38 in | AK: | 4.5 |
| T: | 1.5 | BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.5 in |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Bore Code: | 24 |
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 0.603 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

