How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | P: | 2.38 in |
| LQ: | 5.69 in | AG: | 5.16 |
| AK: | 4.5 | LL: | 2.38 in |
| AB: | 4.76 | V: | 2.51 in |
| BD: | 5.88 | Center Distance (in): | 3 in |
| BE: | 0.38 in | AE2: | 0.56 |
| D: | 3.38 | H: | 0.53 in |
| AA: | 10.25 | I: | 4.84 in |
| BF: | 0.41 | AJ: | 5.88 |
| G: | 2.32 | T: | 1.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Output RPM: | 17.5 |
| Motor Frame Size: | 56C | Center Distance (in): | 3 |
| Bore Code: | 24 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| Product Type: | Right Angle | Series Code: | OE |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 1.5 in |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.603 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

