How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | H: | 0.53 in |
| AF: | 0.25 | P: | 2.38 in |
| BF: | 0.41 | Center Distance (in): | 3 in |
| AB: | 4.76 | G: | 2.32 |
| T: | 1.5 | AG: | 5.16 |
| D: | 3.38 | BE: | 0.38 in |
| LQ: | 5.69 in | V: | 2.51 in |
| BD: | 5.88 | I: | 4.84 in |
| AE2: | 0.56 | LL: | 2.38 in |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output RPM: | 117 | Model Code: | 30YF |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.21 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

