Grove Gear 30YF-1-1.500-56C-20-L9
Part #:30YF-1-1.500-56C-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BE: | 0.38 in |
| AF: | 0.25 | AE2: | 0.56 |
| D: | 3.38 | BD: | 5.88 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| LQ: | 5.69 in | H: | 0.53 in |
| AJ: | 5.88 | BF: | 0.41 |
| I: | 4.84 in | T: | 1.5 |
| LL: | 2.38 in | AB: | 4.76 |
| AG: | 5.16 | AA: | 10.25 |
| G: | 2.32 | P: | 2.38 in |
Technical Specifications
| Ratio: | 20:1 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.23 |
| Model Code: | 30YF | Input Style: | C-Face Quill |
| Bore Code: | 24 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.5 in | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

