Grove Gear 30YF-1-1.500-56C-25-L1
Part #:30YF-1-1.500-56C-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 3.38 |
| BD: | 5.88 | LQ: | 5.69 in |
| AJ: | 5.88 | AE2: | 0.56 |
| AG: | 5.16 | LL: | 2.38 in |
| AA: | 10.25 | P: | 2.38 in |
| AB: | 4.76 | V: | 2.51 in |
| AK: | 4.5 | T: | 1.5 |
| G: | 2.32 | I: | 4.84 in |
| AF: | 0.25 | BE: | 0.38 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Ratio: | 25:1 |
| Output RPM: | 70 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.5 in |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.77 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Ratio Range: | 25:1 |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

