Grove Gear 30YF-1-1.500-56C-25-L9
Part #:30YF-1-1.500-56C-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BF: | 0.41 |
| H: | 0.53 in | AF: | 0.25 |
| T: | 1.5 | Center Distance (in): | 3 in |
| AE2: | 0.56 | G: | 2.32 |
| I: | 4.84 in | AG: | 5.16 |
| LQ: | 5.69 in | P: | 2.38 in |
| AJ: | 5.88 | BD: | 5.88 |
| AB: | 4.76 | AK: | 4.5 |
| LL: | 2.38 in | BE: | 0.38 in |
| D: | 3.38 | AA: | 10.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.77 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Ratio Range: | 25:1 | Bore Code: | 24 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Model Code: | 30YF | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

