Grove Gear 30YF-1-1.500-56C-30-L1
Part #:30YF-1-1.500-56C-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | D: | 3.38 |
| AJ: | 5.88 | AA: | 10.25 |
| AE2: | 0.56 | LQ: | 5.69 in |
| AG: | 5.16 | AF: | 0.25 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| BF: | 0.41 | AB: | 4.76 |
| T: | 1.5 | G: | 2.32 |
| BE: | 0.38 in | I: | 4.84 in |
| V: | 2.51 in | AK: | 4.5 |
| BD: | 5.88 | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Ratio: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 3 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Bore Code: | 24 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.38 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Model Code: | 30YF |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

