Grove Gear 30YF-1-1.500-56C-40-L9
Part #:30YF-1-1.500-56C-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | P: | 2.38 in |
| G: | 2.32 | AA: | 10.25 |
| AK: | 4.5 | T: | 1.5 |
| BE: | 0.38 in | AF: | 0.25 |
| H: | 0.53 in | LQ: | 5.69 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| I: | 4.84 in | D: | 3.38 |
| AB: | 4.76 | BD: | 5.88 |
| BF: | 0.41 | V: | 2.51 in |
| LL: | 2.38 in | AJ: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 24 |
| Output RPM: | 43.8 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.82 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

