Grove Gear 30YF-1-1.500-56C-50-L9
Part #:30YF-1-1.500-56C-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | V: | 2.51 in |
| I: | 4.84 in | BF: | 0.41 |
| AF: | 0.25 | AG: | 5.16 |
| LQ: | 5.69 in | LL: | 2.38 in |
| BD: | 5.88 | AA: | 10.25 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| BE: | 0.38 in | AJ: | 5.88 |
| T: | 1.5 | AK: | 4.5 |
| AE2: | 0.56 | AB: | 4.76 |
| H: | 0.53 in | G: | 2.32 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Ratio: | 50:1 | Motor Frame Size: | 56C |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.54 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Model Code: | 30YF | Series Code: | OE |
| Output RPM: | 35 | Bore Code: | 24 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

