Grove Gear 30YF-1-1.500-56C-60-L2
Part #:30YF-1-1.500-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | P: | 2.38 in |
| AB: | 4.76 | BF: | 0.41 |
| I: | 4.84 in | LL: | 2.38 in |
| AJ: | 5.88 | V: | 2.51 in |
| AG: | 5.16 | AK: | 4.5 |
| AF: | 0.25 | H: | 0.53 in |
| T: | 1.5 | LQ: | 5.69 in |
| BD: | 5.88 | AA: | 10.25 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| AE2: | 0.56 | D: | 3.38 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Bore Code: | 24 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.5 in |
| Input HP @ 1750 RPM: | 1.28 | Output Shaft Direction: | 1 |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

