How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | Center Distance (in): | 3 in |
| AG: | 5.16 | LL: | 2.38 in |
| AK: | 4.5 | I: | 4.84 in |
| T: | 1.5 | H: | 0.53 in |
| AA: | 10.25 | BD: | 5.88 |
| AE2: | 0.56 | AB: | 4.76 |
| BF: | 0.41 | LQ: | 5.69 in |
| BE: | 0.38 in | D: | 3.38 |
| AF: | 0.25 | AJ: | 5.88 |
| G: | 2.32 | V: | 2.51 in |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 56C | Center Distance (in): | 3 |
| Series Code: | OE | Output RPM: | 233 |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Model Code: | 30YF | Service Factor: | 1 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 6.05 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

