Grove Gear 30YF-1-1.500-56C-80-L1
Part #:30YF-1-1.500-56C-80-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AA: | 10.25 |
| I: | 4.84 in | BE: | 0.38 in |
| AK: | 4.5 | LL: | 2.38 in |
| V: | 2.51 in | AJ: | 5.88 |
| H: | 0.53 in | G: | 2.32 |
| T: | 1.5 | BF: | 0.41 |
| BD: | 5.88 | AE2: | 0.56 |
| LQ: | 5.69 in | AF: | 0.25 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| D: | 3.38 | P: | 2.38 in |
Technical Specifications
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Ratio: | 80:1 |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 0.895 | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

