Grove Gear 30YF-1-1.500-56C-80-L2
Part #:30YF-1-1.500-56C-80-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | Center Distance (in): | 3 in |
| AA: | 10.25 | BD: | 5.88 |
| BE: | 0.38 in | G: | 2.32 |
| V: | 2.51 in | LL: | 2.38 in |
| AK: | 4.5 | P: | 2.38 in |
| D: | 3.38 | AG: | 5.16 |
| AE2: | 0.56 | I: | 4.84 in |
| BF: | 0.41 | T: | 1.5 |
| H: | 0.53 in | LQ: | 5.69 in |
| AF: | 0.25 | AJ: | 5.88 |
Technical Specifications
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output RPM: | 21.9 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 3 |
| Model Code: | 30YF | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.895 |
| Ratio: | 80:1 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

