Grove Gear 30YF-1-1.500-56C-80-L3
Part #:30YF-1-1.500-56C-80-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 2.51 in |
| AB: | 4.76 | I: | 4.84 in |
| BF: | 0.41 | G: | 2.32 |
| H: | 0.53 in | BE: | 0.38 in |
| AK: | 4.5 | T: | 1.5 |
| AE2: | 0.56 | D: | 3.38 |
| LL: | 2.38 in | AG: | 5.16 |
| AF: | 0.25 | P: | 2.38 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| LQ: | 5.69 in | AJ: | 5.88 |
Technical Specifications
| Center Distance (in): | 3 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Assembly: | YF-1 |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.895 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Bore Code: | 24 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Model Code: | 30YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

