Grove Gear 30YF-1-1.500-56C-80-L9
Part #:30YF-1-1.500-56C-80-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | P: | 2.38 in |
| D: | 3.38 | H: | 0.53 in |
| LQ: | 5.69 in | V: | 2.51 in |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| BE: | 0.38 in | AK: | 4.5 |
| AF: | 0.25 | AA: | 10.25 |
| AG: | 5.16 | AE2: | 0.56 |
| BF: | 0.41 | BD: | 5.88 |
| I: | 4.84 in | AB: | 4.76 |
| LL: | 2.38 in | G: | 2.32 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Bore Code: | 24 | Ratio: | 80:1 |
| Assembly: | YF-1 | Output Diameter (in): | 1.5 in |
| Input HP @ 1750 RPM: | 0.895 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YF | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

