How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | T: | 1.625 |
| AJ: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | BF: | 0.41 |
| G: | 2.32 | AE2: | 0.56 |
| I: | 4.84 in | BD: | 5.88 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| AB: | 4.76 | AG: | 5.16 |
| LL: | 2.38 in | LQ: | 5.69 in |
| D: | 3.38 | AK: | 4.5 |
| P: | 2.38 in | AA: | 10.25 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Model Code: | 30YF | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 5.45 | Output RPM: | 175 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

