How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| P: | 2.38 in | AB: | 4.76 |
| I: | 4.84 in | LQ: | 5.69 in |
| AE2: | 0.56 | AF: | 0.25 |
| D: | 3.38 | AA: | 10.25 |
| V: | 2.51 in | G: | 2.32 |
| AG: | 5.16 | AK: | 4.5 |
| LL: | 2.38 in | BD: | 5.88 |
| T: | 1.625 | AJ: | 5.88 |
Technical Specifications
| Output RPM: | 17.5 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.603 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Input Bore (C Face): | 0.875 | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Model Code: | 30YF |
| Bore Code: | 26 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

