How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AF: | 0.25 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | G: | 2.32 |
| H: | 0.53 in | BD: | 5.88 |
| LQ: | 5.69 in | P: | 2.38 in |
| D: | 3.38 | BF: | 0.41 |
| AG: | 5.16 | AB: | 4.76 |
| AJ: | 5.88 | BE: | 0.38 in |
| LL: | 2.38 in | T: | 1.625 |
| AK: | 4.5 | I: | 4.84 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.23 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Output Diameter (in): | 1.625 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Bore Code: | 26 | Ratio: | 20:1 |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

