How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.625 |
| G: | 2.32 | BD: | 5.88 |
| AE2: | 0.56 | V: | 2.51 in |
| D: | 3.38 | AA: | 10.25 |
| AG: | 5.16 | P: | 2.38 in |
| BF: | 0.41 | AF: | 0.25 |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| LL: | 2.38 in | AK: | 4.5 |
| BE: | 0.38 in | AB: | 4.76 |
| LQ: | 5.69 in | I: | 4.84 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Bore Code: | 26 |
| Ratio Range: | 20:1 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 3.23 | Output Diameter (in): | 1.625 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio: | 20:1 | Model Code: | 30YF |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Output RPM: | 87.5 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

