How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AK: | 4.5 |
| D: | 3.38 | H: | 0.53 in |
| Center Distance (in): | 3 in | BF: | 0.41 |
| AJ: | 5.88 | LQ: | 5.69 in |
| BE: | 0.38 in | I: | 4.84 in |
| LL: | 2.38 in | AF: | 0.25 |
| AA: | 10.25 | G: | 2.32 |
| P: | 2.38 in | BD: | 5.88 |
| V: | 2.51 in | AE2: | 0.56 |
| T: | 1.625 | AG: | 5.16 |
Technical Specifications
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 30YF | Product Type: | Right Angle |
| Series Code: | OE | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 2.77 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

