How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BE: | 0.38 in |
| BD: | 5.88 | AE2: | 0.56 |
| D: | 3.38 | AA: | 10.25 |
| G: | 2.32 | I: | 4.84 in |
| H: | 0.53 in | AK: | 4.5 |
| T: | 1.625 | P: | 2.38 in |
| V: | 2.51 in | LQ: | 5.69 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| AB: | 4.76 | AJ: | 5.88 |
| LL: | 2.38 in | BF: | 0.41 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 2.38 |
| Model Code: | 30YF | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Bore Code: | 26 |
| Series Code: | OE | Output RPM: | 58.3 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 30:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

