How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | H: | 0.53 in |
| G: | 2.32 | AJ: | 5.88 |
| AG: | 5.16 | LQ: | 5.69 in |
| Center Distance (in): | 3 in | BD: | 5.88 |
| AA: | 10.25 | P: | 2.38 in |
| LL: | 2.38 in | BF: | 0.41 |
| V: | 2.51 in | D: | 3.38 |
| AK: | 4.5 | AF: | 0.25 |
| T: | 1.625 | AB: | 4.76 |
| BE: | 0.38 in | AE2: | 0.56 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Style: | C-Face Quill | Ratio: | 40:1 |
| Bore Code: | 26 | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Assembly: | YF-1 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 1.82 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Model Code: | 30YF |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

