How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AG: | 5.16 |
| V: | 2.51 in | G: | 2.32 |
| AA: | 10.25 | H: | 0.53 in |
| BD: | 5.88 | T: | 1.625 |
| LL: | 2.38 in | LQ: | 5.69 in |
| D: | 3.38 | I: | 4.84 in |
| AB: | 4.76 | BE: | 0.38 in |
| BF: | 0.41 | AJ: | 5.88 |
| AE2: | 0.56 | AK: | 4.5 |
| Center Distance (in): | 3 in | AF: | 0.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.82 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Model Code: | 30YF | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Series Code: | OE |
| Assembly: | YF-1 | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Bore Code: | 26 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

