How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | D: | 3.38 |
| Center Distance (in): | 3 in | BD: | 5.88 |
| G: | 2.32 | BF: | 0.41 |
| H: | 0.53 in | AG: | 5.16 |
| LQ: | 5.69 in | AA: | 10.25 |
| T: | 1.625 | AF: | 0.25 |
| AE2: | 0.56 | I: | 4.84 in |
| AJ: | 5.88 | AB: | 4.76 |
| P: | 2.38 in | V: | 2.51 in |
| BE: | 0.38 in | AK: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 6.68 | Output RPM: | 350 |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Bore Code: | 26 |
| Output Diameter (in): | 1.625 in | Series Code: | OE |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

