How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | P: | 2.38 in |
| G: | 2.32 | LL: | 2.38 in |
| V: | 2.51 in | H: | 0.53 in |
| AB: | 4.76 | I: | 4.84 in |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| D: | 3.38 | AK: | 4.5 |
| T: | 1.625 | AF: | 0.25 |
| BF: | 0.41 | AJ: | 5.88 |
| AA: | 10.25 | AE2: | 0.56 |
| BD: | 5.88 | LQ: | 5.69 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Gear Type: | Worm | Model Code: | 30YF |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Ratio: | 50:1 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.54 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

