How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | P: | 2.38 in |
| LL: | 2.38 in | BF: | 0.41 |
| V: | 2.51 in | D: | 3.38 |
| AA: | 10.25 | AE2: | 0.56 |
| AB: | 4.76 | AJ: | 5.88 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| LQ: | 5.69 in | AF: | 0.25 |
| BD: | 5.88 | AG: | 5.16 |
| AK: | 4.5 | BE: | 0.38 in |
| H: | 0.53 in | G: | 2.32 |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Bore Code: | 26 | Input Style: | C-Face Quill |
| Model Code: | 30YF | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series Code: | OE |
| Input HP @ 1750 RPM: | 6.05 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

