How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BF: | 0.41 |
| BD: | 5.88 | AA: | 10.25 |
| AB: | 4.76 | D: | 3.38 |
| LQ: | 5.69 in | AK: | 4.5 |
| H: | 0.53 in | AE2: | 0.56 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| P: | 2.38 in | AF: | 0.25 |
| G: | 2.32 | LL: | 2.38 in |
| T: | 1.625 | AJ: | 5.88 |
| I: | 4.84 in | AG: | 5.16 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 30YF |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series Code: | OE | Output Diameter (in): | 1.625 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Ratio: | 80:1 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Center Distance (in): | 3 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 0.895 | Bore Code: | 26 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

