How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | BF: | 0.41 |
| LQ: | 5.69 in | AG: | 5.16 |
| AE2: | 0.56 | V: | 2.51 in |
| BE: | 0.38 in | AK: | 4.5 |
| T: | 1.625 | AF: | 0.25 |
| D: | 3.38 | AB: | 4.76 |
| LL: | 2.38 in | I: | 4.84 in |
| AJ: | 5.88 | P: | 2.38 in |
| BD: | 5.88 | H: | 0.53 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
Technical Specifications
| Output Diameter (in): | 1.625 in | Model Code: | 30YF |
| Bore Code: | 26 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.895 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

