How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | H: | 0.53 in |
| BF: | 0.41 | BD: | 5.88 |
| AJ: | 5.88 | AB: | 4.76 |
| AG: | 5.16 | P: | 2.38 in |
| T: | 1.625 | I: | 4.84 in |
| AA: | 10.25 | LQ: | 5.69 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| G: | 2.32 | LL: | 2.38 in |
| AE2: | 0.56 | BE: | 0.38 in |
| AF: | 0.25 | D: | 3.38 |
Technical Specifications
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Output Shaft Direction: | 1 | Model Code: | 30YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 26 | Gear Type: | Worm |
| Series Code: | OE | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 0.895 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

