How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BF: | 0.53 |
| T: | 1.625 | H: | 0.53 in |
| AA: | 10.25 | LL: | 2.38 in |
| LQ1: | 6.12 in | Center Distance (in): | 3 in |
| AJ: | 7.25 | V: | 2.51 in |
| AF: | 0.25 | G: | 2.32 |
| BE1: | 0.5 in | D: | 3.38 |
| AK: | 8.5 | AB: | 4.76 |
| AG: | 5.16 | AE2: | 0.56 |
| BD: | 9 | P: | 2.38 in |
Technical Specifications
| Ratio Range: | 10:1 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Bore Code: | 26 | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Series Code: | OE | Output RPM: | 175 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.625 in |
| Input HP @ 1750 RPM: | 5.45 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

