How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.56 |
| BD: | 9 | LQ1: | 6.12 in |
| AG: | 5.16 | BE1: | 0.5 in |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AA: | 10.25 | T: | 1.625 |
| LL: | 2.38 in | I: | 4.84 in |
| D: | 3.38 | AB: | 4.76 |
| AJ: | 7.25 | AF: | 0.25 |
| H: | 0.53 in | G: | 2.32 |
| V: | 2.51 in | AK: | 8.5 |
Technical Specifications
| Output Diameter (in): | 1.625 in | No. of Gear Reductions: | Single |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | YF-1 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 5.45 |
| Ratio Range: | 10:1 | Input Bore (C Face): | 1.125 |
| Ratio: | 10:1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

