How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| LL: | 2.38 in | AJ: | 7.25 |
| T: | 1.625 | BD: | 9 |
| AA: | 10.25 | G: | 2.32 |
| H: | 0.53 in | I: | 4.84 in |
| AF: | 0.25 | AE2: | 0.56 |
| LQ1: | 6.12 in | AB: | 4.76 |
| V: | 2.51 in | BF: | 0.53 |
| D: | 3.38 | AG: | 5.16 |
| Center Distance (in): | 3 in | P: | 2.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.625 in |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Model Code: | 30YF | Center Distance (in): | 3 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.45 | Assembly: | YF-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 175 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 10:1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Bore Code: | 26 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

