How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AK: | 8.5 |
| LL: | 2.38 in | V: | 2.51 in |
| AE2: | 0.56 | T: | 1.625 |
| AG: | 5.16 | BE1: | 0.5 in |
| BD: | 9 | Center Distance (in): | 3 in |
| LQ1: | 6.12 in | AA: | 10.25 |
| P: | 2.38 in | AB: | 4.76 |
| D: | 3.38 | AJ: | 7.25 |
| BF: | 0.53 | I: | 4.84 in |
| AF: | 0.25 | H: | 0.53 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Model Code: | 30YF | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1.625 in | Ratio: | 100:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 0.603 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

