How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | BF: | 0.53 |
| I: | 4.84 in | AB: | 4.76 |
| D: | 3.38 | BE1: | 0.5 in |
| AJ: | 7.25 | AF: | 0.25 |
| P: | 2.38 in | AE2: | 0.56 |
| AK: | 8.5 | H: | 0.53 in |
| V: | 2.51 in | AG: | 5.16 |
| T: | 1.625 | BD: | 9 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| G: | 2.32 | LQ1: | 6.12 in |
Technical Specifications
| Output RPM: | 117 | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.625 in | Housing Material: | Cast Iron |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 4.21 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 30YF |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 26 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

