How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AF: | 0.25 |
| BF: | 0.53 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | P: | 2.38 in |
| LL: | 2.38 in | AE2: | 0.56 |
| H: | 0.53 in | AK: | 8.5 |
| LQ1: | 6.12 in | V: | 2.51 in |
| AG: | 5.16 | I: | 4.84 in |
| AJ: | 7.25 | G: | 2.32 |
| AB: | 4.76 | AA: | 10.25 |
| D: | 3.38 | BD: | 9 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Output RPM: | 117 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Series Code: | OE |
| Ratio: | 15:1 | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 4.21 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

