How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | D: | 3.38 |
| LQ1: | 6.12 in | G: | 2.32 |
| AE2: | 0.56 | AA: | 10.25 |
| LL: | 2.38 in | AB: | 4.76 |
| AK: | 8.5 | I: | 4.84 in |
| BD: | 9 | Center Distance (in): | 3 in |
| AG: | 5.16 | V: | 2.51 in |
| BE1: | 0.5 in | P: | 2.38 in |
| BF: | 0.53 | AF: | 0.25 |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| Ratio: | 15:1 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 4.21 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Bore Code: | 26 | Input Style: | C-Face Quill |
| Output RPM: | 117 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

