How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| BF: | 0.53 | V: | 2.51 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| AG: | 5.16 | H: | 0.53 in |
| LQ1: | 6.12 in | LL: | 2.38 in |
| AB: | 4.76 | D: | 3.38 |
| T: | 1.625 | AA: | 10.25 |
| P: | 2.38 in | I: | 4.84 in |
| AE2: | 0.56 | G: | 2.32 |
| AJ: | 7.25 | AF: | 0.25 |
Technical Specifications
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Ratio Range: | 20:1 |
| Model Code: | 30YF | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 87.5 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 3.23 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

